JAJSDQ7C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
Figure 6-21 and Figure 6-22 show the port diagrams. Table 6-43 summarizes the selection of the pin function.
NOTE:
Functional representation only.NOTE:
Functional representation only.PIN NAME (PJ.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | |||||
---|---|---|---|---|---|---|---|---|
PJDIR.x | PJSEL1.5 | PJSEL0.5 | PJSEL1.4 | PJSEL0.4 | LFXT
BYPASS |
|||
PJ.4/LFXIN | 4 | PJ.4 (I/O) | I: 0; O: 1 | X | X | 0 | 0 | X |
N/A | 0 | X | X | 1 | X | X | ||
Internally tied to DVSS | 1 | |||||||
LFXIN crystal mode(2) | X | X | X | 0 | 1 | 0 | ||
LFXIN bypass mode(2) | X | X | X | 0 | 1 | 1 | ||
PJ.5/LFXOUT | 5 | PJ.5 (I/O) | I: 0; O: 1 | 0 | 0 | 0 | 0 | 0 |
1 | X | |||||||
X | X | 1(3) | ||||||
N/A | 0 | see(1) | see(1) | 0 | 0 | 0 | ||
1 | X | |||||||
X | X | 1(3) | ||||||
Internally tied to DVSS | 1 | see(1) | see(1) | 0 | 0 | 0 | ||
1 | X | |||||||
X | X | 1(3) | ||||||
LFXOUT crystal mode(2) | X | X | X | 0 | 1 | 0 |