JAJSDQ7C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Vexc_bias | Excitation bias voltage (coupling capacitors) | PVCC = VCC (2.2 V to 3.6 V) | EXCBIAS = 0 | 200 | mV | ||
EXCBIAS = 1 | 300 | ||||||
EXCBIAS = 2 | 400 | ||||||
EXCBIAS = 3 | 600 | ||||||
RVBE | Impedance of excitation bias generator | PVCC = VCC (2.2 V to 3.6 V) | BIMP = 0 | 450 | Ω | ||
BIMP = 1 | 850 | ||||||
BIMP = 2 | 1450 | ||||||
BIMP = 3 | 2900 | ||||||
tSBE | Excitation bias settling time | PVCC = VCC (2.2 V to 3.6 V), to 0.1% end value,
RET = 200 Ω, CK + C0P = 1 nF, BIMP = 2 |
20 | µs | |||
Vpga_bias | PGA bias voltage (coupling capacitors) | PVCC = VCC (2.2 V to 3.6 V) | PGABIAS = 0 | 750 | mV | ||
PGABIAS = 1 | 800 | ||||||
PGABIAS = 2 | 900 | ||||||
PGABIAS = 3 | 950 | ||||||
RVBA | Impedance of acquisition bias generator | PVCC = VCC (2.2 V to 3.6 V) | BIMP = 0 | 500 | Ω | ||
BIMP = 1 | 900 | ||||||
BIMP = 2 | 1500 | ||||||
BIMP = 3 | 2950 | ||||||
tSBA | Acquisition bias settling time | PVCC = VCC (2.2 V to 3.6 V), to 0.1% end value,
RET = 200 Ω, CK + C0P = 1 nF, BIMP = 2 |
22 | µs |