JAJSG20C August 2014 – August 2018 MSP430FR6877 , MSP430FR6879 , MSP430FR68791
PRODUCTION DATA.
The ADC12_B module supports fast 12-bit analog-to-digital conversions with differential and single-ended inputs. The module implements a 12-bit SAR core, sample select control, a reference generator, and a conversion result buffer. A window comparator with lower and upper limits allows CPU-independent result monitoring with three window comparator interrupt flags.
Table 6-17 lists the external trigger sources. Table 6-18 lists the available multiplexing between internal and external analog inputs.
ADC12SHSx | CONNECTED TRIGGER SOURCE | |
---|---|---|
BINARY | DECIMAL | |
000 | 0 | Software (ADC12SC) |
001 | 1 | Timer_A TA0 CCR1 output |
010 | 2 | Timer_B TB0 CCR0 output |
011 | 3 | Timer_B TB0 CCR1 output |
100 | 4 | Timer_A TA1 CCR1 output |
101 | 5 | Timer_A TA2 CCR1 output |
110 | 6 | Timer_A TA3 CCR1 output |
111 | 7 | Reserved (DVSS) |
CONTROL BIT | EXTERNAL
(CONTROL BIT = 0) |
INTERNAL
(CONTROL BIT = 1) |
---|---|---|
ADC12BATMAP | A31 | Battery Monitor |
ADC12TCMAP | A30 | Temperature Sensor |
ADC12CH0MAP | A29 | N/A(1) |
ADC12CH1MAP | A28 | N/A(1) |
ADC12CH2MAP | A27 | N/A(1) |
ADC12CH3MAP | A26 | N/A(1) |