JAJSG19C August 2014 – August 2018 MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SNR | Signal-to-noise | VR+ = 2.5 V, VR– = AVSS | 68 | 71 | dB | ||
ENOB | Effective number of bits(1) | VR+ = 2.5 V, VR– = AVSS | 10.7 | 11.2 | bits |
Table 5-28 lists the dynamic performance characteristics of the ADC with differential inputs and an internal reference.