JAJSG19C August 2014 – August 2018 MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VCC | ESI oscillator supply voltage | ESIDVCC = AVCC = DVCC (connected together),
ESIDVSS = AVSS = DVSS (connected together) |
2.2 | 3.6 | V | |||
ICC | ESI oscillator operating supply current | fESIOSC= 4.8 MHz, ESIDIV1x = 00b, ESICLKGON = 1, ESIEN = 1, no TSM sequence running | 2.2 V | 45 | µA | |||
3 V | 50 | |||||||
fESIOSC_min | ESI oscillator at minimum setting | TA = 30ºC, ESICLKFQ = 000000 | 2.3 | MHz | ||||
fESIOSC_max | ESI oscillator at maximum setting | TA = 30ºC, ESICLKFQ = 111111 | 7.9 | MHz | ||||
ton(ESIOSC) | Start-up time including synchronization cycles | fESIOSC = 4.8 MHz | 2.2 V, 3 V | 400 | 700 | ns | ||
fESIOSC/dT | ESIOSC frequency temperature drift(1) | fESIOSC= 4.8 MHz | 2.2 V, 3 V | 0.15 | %/°C | |||
fESIOSC/dVCC | ESIOSC frequency supply voltage drift (2) | fESIOSC= 4.8 MHz | 2.2 V, 3 V | 2 | %/V | |||
fESILFCLK | TSM low-frequency state clock | 32.768 | 50 | kHz | ||||
fESIHFCLK | TSM high-frequency state clock | 0.25 | 8 | MHz |