JAJSG18C August 2014 – August 2018 MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ENOB | Effective number of bits(2) | VR+ = 2.5 V, VR– = AVSS | 10.3 | 10.7 | Bits |
Table 5-29 lists the dynamic performance characteristics of the ADC with single-ended inputs and an external reference.