JAJSG18C August 2014 – August 2018 MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
ENOB | Effective number of bits(1) | Reduced performance with fADC12CLK from ACLK LFXT 32.768 kHz,
VR+ = 2.5 V, VR– = AVSS |
10 | bits |
Table 5-32 lists the characteristics of the temperature sensor and built-in V1/2 of the ADC.