JAJSG18C August 2014 – August 2018 MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791
PRODUCTION DATA.
MODULE | TEST CONDITIONS | REFERENCE CLOCK | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
Timer_A | Module input clock | 3 | μA/MHz | |||
Timer_B | Module input clock | 5 | μA/MHz | |||
eUSCI_A | UART mode | Module input clock | 5.5 | μA/MHz | ||
eUSCI_A | SPI mode | Module input clock | 3.5 | μA/MHz | ||
eUSCI_B | SPI mode | Module input clock | 3.5 | μA/MHz | ||
eUSCI_B | I2C mode, 100 kbaud | Module input clock | 3.5 | μA/MHz | ||
RTC_C | 32 kHz | 100 | nA | |||
MPY | Only from start to end of operation | MCLK | 25 | μA/MHz | ||
AES | Only from start to end of operation | MCLK | 21 | μA/MHz | ||
CRC16 | Only from start to end of operation | MCLK | 2.5 | μA/MHz | ||
CRC32 | Only from start to end of operation | MCLK | 2.5 | μA/MHz |