JAJSG17D June 2014 – August 2018 MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR59891 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
CSHC(ESICHx) | Sample capacitance on selected ESICHx pin | ESIEx(tsm) = 1, ESISH = 1 | 2.2 V, 3 V | 7 | 9 | pF | |
Ri(ESICHx) | Serial input resistance at the ESICHx pin | ESIEx(tsm) = 1, ESISH = 1 | 2.2 V, 3 V | 1.5 | kΩ | ||
tHold | Maximum hold time (1) | ESISHTSM(3) = 1, measurement sequence uses at least two ESICHx inputs, ΔVsample < 3 mV | 62 | µs |
Table 5-38 lists the characteristics of the ESI VCC/2 generator.