SLAS892C March 2013 – September 2014 MSP430G2444 , MSP430G2544 , MSP430G2744
PRODUCTION DATA.
The Texas Instruments MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 1 µs.
The MSP430G2x44 series is an ultra-low-power mixed-signal microcontroller with two built-in 16-bit timers, a universal serial communication interface (USCI), 10-bit analog-to-digital converter (ADC) with integrated reference and data transfer controller (DTC), and 32 I/O pins.
Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand-alone radio-frequency (RF) sensor front ends are another area of application.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430G2744DA | TSSOP (38) | 12.5 mm x 6.2 mm |
MSP430G2744RHA | VQFN (40) | 6 mm xm 6 mm |
MSP430G2744YFF | DSBGA (49) | 3.1 mm x 3.1 mm |
PMS430G2744N | PDIP (40) | 52.46 mm x 13.71 mm |
Figure 1-1 shows the functional block diagram of the MSP430G2x44 devices.
Changes from B Revision (March 2013) to C Revision