JAJSFD0C September 2014 – March 2021
PRODUCTION DATA
Timer TA0 is a 16-bit timer/counter (Timer_A type) with three capture/compare registers. TA0 can support multiple capture/compares, PWM outputs, and interval timing (see Table 9-9). TA0 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
---|---|---|---|---|---|---|
P1.3 | TA0CLK | TACLK | Timer | NA | NA | |
ACLK (internal) | ACLK | |||||
SMCLK (internal) | SMCLK | |||||
P1.3 | TA0CLK | INCLK | ||||
P1.4 | TA0.0 | CCI0A | CCR0 | TA0 | TA0.0 | P1.4 |
P2.5 | TA0.0 | CCI0B | P2.5 | |||
DVSS | GND | |||||
VCC | VCC | |||||
P1.5 | TA0.1 | CCI1A | CCR1 | TA1 | TA0.1 | P1.5 |
ACLK (internal) | CCI1B | P2.6 | ||||
DVSS | GND | |||||
VCC | VCC | |||||
P1.6 | TA0.2 | CCI2A | CCR2 | TA2 | TA0.2 | P1.6 |
TA1 CCR2 output (internal) | CCI2B | P2.7 | ||||
DVSS | GND | TA1 CCI2B input | ||||
VCC | VCC |