JAJSFD0C September 2014 – March 2021
PRODUCTION DATA
| RESISTOR OPTION | TEMPERATURE CHANGE | TEMPERATURE DRIFT (%) | VOLTAGE CHANGE | VOLTAGE DRIFT (%) | OVERALL DRIFT (%) | OVERALL ACCURACY (%) |
|---|---|---|---|---|---|---|
| Internal resistor | –40°C to 105 °C | ±2.9 | 2.2 V to 3.6 V | ±0.084 | ±2.984 | ±3.884 |
| 0°C | 0 | 2.2 V to 3.6 V | ±0.084 | ±0.084 | ±0.984 | |
| –40°C to 105 °C | ±2.9 | 0 V | 0 | ±2.9 | ±3.8 | |
| External resistor with 50-ppm TCR | –40°C to 105 °C | ±0.29 | 2.2 V to 3.6 V | ±0.084 | ±0.374 | ±0.624 |
| 0°C | 0 | 2.2 V to 3.6 V | ±0.084 | ±0.084 | ±0.334 | |
| –40°C to 105 °C | ±0.29 | 0 V | 0 | ±0.29 | ±0.54 |