JAJSFD0C September 2014 – March 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fTA | Timer_A input clock frequency | Internal: SMCLK External: TACLK | 3.0 V | 16.384 | MHz | ||
tTA,cap | Timer_A capture timing | All capture inputs, Minimum pulse duration required for capture | 3.0 V | 20 | ns |