JAJSFD0C September 2014 – March 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC(PGM/ERASE) | Program and erase supply voltage | 2.2 | 3.6 | V | |||
fFTG | Flash timing generator frequency | 257 | 476 | kHz | |||
IPGM | Supply current from VCC during program | 2.2 V, 3.6 V | 8 | mA | |||
IERASE | Supply current from VCC during erase | 2.2 V, 3.6 V | 13 | mA | |||
tCPT | Cumulative program time(1) | 2.2 V, 3.6 V | 8 | ms | |||
Program and erase endurance | 20000 | cycles | |||||
tRetention | Data retention duration | TJ = 25°C | 100 | years | |||
tWord | Word or byte program time | (2) | 25 | tFTG | |||
tBlock, 0 | Block program time for first byte or word | (2) | 20 | ||||
tBlock, 1-63 | Block program time for each additional byte or word | (2) | 11 | ||||
tBlock, End | Block program end-sequence wait time | (2) | 6 | ||||
tMass Erase | Mass erase time | (2) | 10593 | ||||
tSeg Erase | Segment erase time | (2) | 9628 |