JAJSFD0C September 2014 – March 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VSD24REF | SD24 internal reference voltage | SD24REFS = 1 | 3 V | 1.146 | 1.158 | 1.17 | V | |
CVREF | Recommended capacitor at VREF | 100 | nF | |||||
tSD24REF_settle | SD24 reference buffer settling time | SD24REFS = 0 → 1, CVREF = 100 nF | 200 | µs |