JAJSFD0C September 2014 – March 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
SINAD | Signal-to-noise + distortion ratio | SD24GAINx = 1 | fIN = 50 Hz(1) | 3 V | 91 | dB | ||
SD24GAINx = 2 | 90 | |||||||
SD24GAINx = 4 | 88 | |||||||
SD24GAINx = 8 | 83 | |||||||
SD24GAINx = 16 | 77 | |||||||
THD | Total harmonic distortion | SD24GAINx = 1 | fIN = 50 Hz(1) | 3 V | 100 | dB | ||
SD24GAINx = 8 | 95 | |||||||
SD24GAINx = 16 | 90 | |||||||
SFDR | Spurious-free dynamic range | SD24GAINx = 1 | fIN = 50 Hz(1) | 3 V | 100 | dB | ||
SD24GAINx = 8 | 95 | |||||||
SD24GAINx = 16 | 90 | |||||||
INL | Integral nonlinearity, end-point fit | SD24GAINx: 1, 8, 16 | 3 V | –0.003 | 0.003 | % FSR | ||
G | Nominal gain | SD24GAINx = 1 | 3 V | 1 | ||||
SD24GAINx = 2 | 2 | |||||||
SD24GAINx = 4 | 4 | |||||||
SD24GAINx = 8 | 8 | |||||||
SD24GAINx = 16 | 16 | |||||||
EG | Gain error | SD24GAINx: 1, 2, 4, 8, 16 | 3 V | –1% | +1% | |||
ΔEG/ ΔT | Gain error temperature coefficient | SD24GAINx: 1, 8, 16 | 3 V | 10 | ppm/°C | |||
EOS | Offset error | SD24GAINx = 1 | 3 V | 4 | mV | |||
SD24GAINx = 16 | 2 | |||||||
ΔEOS/ΔT | Offset error temperature coefficient | SD24GAINx = 1 | 3 V | ±5 | ±25 | ppm FSR/°C | ||
SD24GAINx = 16 | ±3 | ±10 | ||||||
CMRR,50Hz | Common-mode rejection ratio at 50 Hz | SD24GAINx = 1, Common-mode input signal: VID = 928 mV, fIN = 50 Hz |
3 V | –55 | dB | |||
SD24GAINx = 16, Common-mode input signal: VID = 58 mV, fIN = 50 Hz |
–60 | |||||||
AC PSRR | AC power supply rejection ratio | SD24GAINx: 1, VCC = 3 V ±50 mV × sin(2π × fVCC × t), fVCC = 50 Hz, Inputs grounded (no analog signal applied) | 3 V | –90 | dB | |||
SD24GAINx: 8, VCC = 3 V ±50 mV × sin(2π × fVCC × t), fVCC = 50 Hz, Inputs grounded (no analog signal applied) | 3 V | –95 | ||||||
SD24GAINx: 16, VCC = 3 V ±50 mV × sin(2π × fVCC × t), fVCC = 50 Hz, Inputs grounded (no analog signal applied) | 3 V | –95 | ||||||
XT | Crosstalk between converters | Crosstalk source: SD24GAINx = 1, Sine-wave with maximum possible VPP, fIN = 50 Hz or 100 Hz, Converter under test: SD24GAINx = 1 | 3 V | –120 | dB | |||
Crosstalk source: SD24GAINx = 1, Sine-wave with maximum possible VPP, fIN = 50 Hz or 100 Hz, Converter under test: SD24GAINx = 8 | –110 | |||||||
Crosstalk source: SD24GAINx = 1, Sine-wave with maximum possible VPP, fIN = 50 Hz or 100 Hz, Converter under test: SD24GAINx = 16 | –110 |