JAJSE27 October 2017 MSP432E401Y
PRODUCTION DATA.
NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
P1 | tVDDA_RISE | Analog supply voltage (VDDA) rise time | ∞ | µs | ||
P2 | tVDD_RISE | I/O supply voltage (VDD) rise time | ∞ | µs | ||
P3 | tVDDC_RISE | Core supply voltage (VDDC) rise time | 10 | 150 | µs | |
P4 | VPOR | Power-on reset threshold (rising edge) | 1.98 | 2.35 | 2.72 | V |
Power-on reset threshold (falling edge) | 1.84 | 2.20 | 2.56 | |||
Power-on reset hysteresis | 0.06 | 0.15 | 0.24 | |||
P5 | VDDA_POK | VDDA power-OK threshold (rising edge) | 2.67 | 2.82 | 2.97 | V |
P6 | VDDA_BOR0 | VDDA brownout reset threshold | 2.71 | 2.80 | 2.89 | V |
P7 | VDD_POK | VDD power-OK threshold (rising edge) | 2.65 | 2.80 | 2.90 | V |
VDD power-OK threshold (falling edge) | 2.67 | 2.76 | 2.85 | |||
P8 | VDD_BOR0 | VDD brownout reset threshold | 2.77 | 2.86 | 2.95 | V |
P9 | VDDC_POK | VDDC power-OK threshold (rising edge) | 0.85 | 0.95 | 1.10 | V |
VDDC power-OK threshold (falling edge) | 0.71 | 0.80 | 0.85 |