JAJSE27 October 2017 MSP432E401Y
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
PECYC | Number of program and erase cycles | 100000 | cycles | |||
tRET | Data retention with 100% power-on hours at TJ = 85°C | 20 | years | |||
tRET_EXTEMP | Data retention with 10% power-on hours at TJ = 125°C and 90% power-on hours at TJ = 100°C | 11 | years | |||
tPROG64 | Program time for double-word-aligned (64 bits) data | 30 | 100 | 300 | µs | |
tERASE | Page erase time | <1k cycles | 8 | 15 | ms | |
10k cycles | 15 | 40 | ||||
100k cycles | 75 | 500 | ||||
tME | Mass erase time | <1k cycles | 10 | 25 | ms | |
10k cycles | 20 | 70 | ||||
100k cycles | 300 | 2500 |