JAJSE27 October 2017 MSP432E401Y
PRODUCTION DATA.
NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
N1 | fMOSC25 | Frequency | 25 | MHz | ||
fTOL | Frequency tolerance at operational temperature | 0 | ±50 | ppm | ||
fSTA | Frequency stability at 1-year aging | ±5 | ppm |
Table 5-40 lists the specifications of the single-ended 25-MHz oscillator.