SLASFA2 November 2024 MSPM0G3519
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
dVDD/dt | VDD (supply voltage) slew rate | Rising | 0.1 | V/us | ||
Falling (2) | 0.01 | |||||
Falling, STANDBY | 0.1 | V/ms | ||||
VPOR+ | Power-on reset voltage level | Rising (1) | 0.91 | 1.30 | 1.5 | V |
VPOR- | Falling (1) | 0.87 | 1.25 | 1.48 | V | |
VHYS, POR | POR hysteresis | 30 | 58 | 74 | mV | |
VBOR0+, COLD | Brown-out reset voltage level 0 (default level) | -40℃ ≤ Tj ≤ 30℃ Cold start, rising (1) |
1.45 | 1.54 | 1.62 | V |
30℃ ≤ Tj ≤ 85℃ Cold start, rising (1) |
1.48 | 1.56 | 1.64 | |||
85℃ ≤ Tj ≤ 130℃ Cold start, rising (1) |
1.48 | 1.57 | 1.66 | |||
VBOR0+ | Rising (1) (2) | 1.56 | 1.59 | 1.62 | ||
VBOR0- | Falling (1) (2) | 1.55 | 1.58 | 1.61 | ||
VBOR0, STBY | STANDBY mode (1) | 1.51 | 1.56 | 1.61 | ||
VBOR1+ | Brown-out-reset voltage level 1 | Rising (1) (2) | 2.13 | 2.17 | 2.21 | V |
VBOR1- | Falling (1) (2) | 2.10 | 2.14 | 2.18 | ||
VBOR1, STBY | STANDBY mode (1) | 2.06 | 2.13 | 2.20 | ||
VBOR2+ | Brown-out-reset voltage level 2 | Rising (1) (2) | 2.73 | 2.77 | 2.82 | V |
VBOR2- | Falling (1) (2) | 2.7 | 2.74 | 2.79 | ||
VBOR2, STBY | STANDBY mode (1) | 2.62 | 2.71 | 2.8 | ||
VBOR3+ | Brown-out-reset voltage level 3 | Rising (1) (2) | 2.88 | 2.96 | 3.04 | V |
VBOR3- | Falling (1) (2) | 2.85 | 2.93 | 3.01 | ||
VBOR3, STBY | STANDBY mode (1) | 2.82 | 2.92 | 3.02 | ||
VHYS,BOR | Brown-out reset hysteresis | Level 0 (1) | 15 | 21 | mV | |
Levels 1-3 (1) | 34 | 40 | ||||
TPD, BOR | BOR propagation delay | RUN/SLEEP/STOP mode | 5 | us | ||
STANDBY mode | 100 | us |