JAJSUK7 May 2024 MSPM0L1228-Q1
ADVANCE INFORMATION
PARAMETER | ULPCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
STOP Mode | |||||||||||||
IDDSTOP0 | SYSOSC=32MHz, USE4MHZSTOP=0, DISABLESTOP=0 | 4MHz | 350 | 350 | 365 | 370 | 375 | µA | |||||
IDDSTOP1 | SYSOSC=4MHz, USE4MHZSTOP=1, DISABLESTOP=0 | 190 | 185 | 210 | 215 | 220 | |||||||
IDDSTOP2 | SYSOSC off, DISABLESTOP=1, ULPCLK=LFCLK | 32kHz | 55 | 60 | 65 | 70 | 75 | ||||||
STANDBY Mode | |||||||||||||
VDD Island IDDSTBY0 | STOPCLKSTBY=0, TIMG0 enabled | 32kHz | 1.5 | 1.6 | 4.0 | 8.0 | 20 | µA | |||||
VDD Island IDDSTBY1 | STOPCLKSTBY=1, TIMG0 enabled | 1.1 | 1.2 | 3.5 | 7.5 | 20 | |||||||
VDD Island IDDSTBY1 | STOPCLKSTBY=1, GPIOA enabled | 1.1 | 1.2 | 3.5 | 7.5 | 20 | |||||||
VBAT Island IDDSTBY1 | LF-XT and RTC is running | 32kHz | 1.1 | 1.1 | 1.5 | 1.8 | 2.0 | µA | |||||
VBAT Island IDDSTBY1 | LFOSC and IWDG is running | 1.1 | 1.1 | 1.5 | 1.8 | 2.0 | |||||||
IDDSTBY0 | IddQ (VBAT) + IddQ (SoC) | 2.6 | 2.8 | 5.5 | 10 | 22 |