JAJSUK7 May 2024 MSPM0L1228-Q1 , MSPM0L2228-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSYSOSC | Factory trimmed SYSOSC frequency | SYSOSCCFG.FREQ=00 (BASE) | 32 | MHz | ||
fSYSOSC | SYSOSCCFG.FREQ=01 | 4 | ||||
fSYSOSC | User trimmed SYSOSC frequency | SYSOSCCFG.FREQ=10, SYSOSCTRIMUSER.FREQ=10 | 24 | |||
fSYSOSC | SYSOSCCFG.FREQ=10, SYSOSCTRIMUSER.FREQ=01 | 16 | ||||
fSYSOSC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled and an ideal ROSC resistor is assumed (1) (2) | SETUSEFCL=1, Ta = 25 ℃ | -0.41 | 0.58 | % | |
SETUSEFCL=1, -40 ℃ ≤ Ta ≤ 85 ℃ | -0.8 | 0.93 | ||||
SETUSEFCL=1, -40 ℃ ≤ Ta ≤ 105 ℃ | -0.8 | 1.1 | ||||
SETUSEFCL=1, -40 ℃ ≤ Ta ≤ 125 ℃ | -0.8 | 1.3 | ||||
fSYSOSC | SYSOSC accuracy when frequency correction loop (FCL) is enabled with ROSC resistor put at ROSC pin, for factory trimmed frequencies (1) | SETUSEFCL=1, ±0.1% 25ppm ROSC, Ta = 25 ℃ | -0.5 | 0.7 | % | |
SETUSEFCL=1, ±0.1% 25ppm ROSC, -40 ℃ ≤ Ta ≤ 85 ℃ | -1.1 | 1.2 | ||||
SETUSEFCL=1, ±0.1% 25ppm ROSC, -40 ℃ ≤ Ta ≤ 105 ℃ | -1.1 | 1.4 | ||||
SETUSEFCL=1, ±0.1% 25ppm ROSC, -40 ℃ ≤ Ta ≤ 125 ℃ | -1.1 | 1.7 | ||||
fSYSOSC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled when the internal ROSC resistor is used (4) |
SETUSEFCL=1 -40 ℃ ≤ Ta ≤ 125 ℃ |
-1.4 | 1.8 | % | |
fSYSOSC | SYSOSC raw accuracy with FCL disabled, 32MHz | SETUSEFCL=0,SYSOSCCFG.FREQ=00 -40 ℃ ≤ Ta ≤ 125 ℃ | -2.6 | 1.8 | % | |
fSYSOSC | SYSOSC raw accuracy with FCL disabled, 4MHz | SETUSEFCL=0,SYSOSCCFG.FREQ=01 -40 ℃ ≤ Ta ≤ 125 ℃ | -2.7 | 2.3 | % | |
ROSC | External resistor between ROSC pin and VSS (1) | SETUSEFCL=1 | 100 | kΩ | ||
tsettle, SYSOSC | Settling time to target accuracy (3) | SETUSEFCL=1 (1), ±0.1% 25ppm ROSC | 30 | us | ||
fsettle, SYSOSC | fSYSOSC accuracy during tsettle (3) | SETUSEFCL=1 (1), ±0.1% 25ppm ROSC | -11 | % |