JAJSUK7 May 2024 MSPM0L1228-Q1 , MSPM0L2228-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fLFOSC | LFOSC frequency | 32768 | Hz | |||
LFOSC accuracy | -40 ℃ ≤ Ta ≤ 125 ℃ | –5 | 5 | % | ||
-40 ℃ ≤ Ta ≤ 85 ℃ | –3 | 3 | % | |||
ILFOSC | LFOSC current consumption | 300 | nA | |||
tstart, LFOSC | LFOSC start-up time | 1.7 | ms |