JAJSUK7 May 2024 MSPM0L1228-Q1 , MSPM0L2228-Q1
ADVANCE INFORMATION
The UART peripherals (UART0, UART1, UART2, UART3, UART4) provide the following key features:
UART Features | UART0, UART1 (Extend) | UART2, UART3, UART4 (Main) |
---|---|---|
Active in Stop and Standby Mode | Yes | Yes |
Separate transmit and receive FIFOs | Yes | Yes |
Support hardware flow control | Yes | Yes |
Support 9-bit configuration | Yes | Yes |
Support LIN mode | Yes | - |
Support DALI | Yes | - |
Support IrDA | Yes | - |
Support ISO7816 Smart Card | Yes | - |
Support Manchester coding | Yes | - |
For more details, see the UART chapter of the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.