JAJSUK7 May 2024 MSPM0L1228-Q1 , MSPM0L2228-Q1
ADVANCE INFORMATION
There are two timer peripherals in these devices support that following key features: TIMGx (general-purpose timer) and TIMAx (advanced timer). TIMGx is a subset of TIMAx, which means these timers share many common features that are compatible in software. For specific configuration, see Table 8-11:
Specific features for the general-purpose timer (TIMGx) include:
Specific features for the advanced timer (TIMAx) include:
Instance | Power Domain | Counter Resolution | Prescaler | Repeat Counter | CCP Channels (External/Internal) | External PWM Channels | Phase Load | Shadow Load | Shadow CCs | Deadband | Fault Handler | QEI / Hall Input Mode |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TIMG0 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
TIMG4 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
TIMG5 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
TIMG8 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
TIMG12 | PD0 | 32-bit | - | - | 2 | 2 | - | - | Yes | - | - | - |
TIMA0 | PD0 | 16-bit | 8-bit | Yes | 4/2 | 8 | Yes | Yes | Yes | Yes | Yes | - |
TSEL.ETSEL Selection | TIMA0 | TIMG0 | TIMG4 | TIMG5 | TIMG8 | TIMG12 |
---|---|---|---|---|---|---|
0 | TIMA0.TRIGO | TIMA0.TRIGO | TIMA0.TRIGO | TIMA0.TRIGO | TIMA0.TRIGO | TIMA0.TRIGO |
1 | TIMG0.TRIGO | TIMG0.TRIGO | TIMG0.TRIGO | TIMG0.TRIGO | TIMG0.TRIGO | TIMG0.TRIGO |
2 | TIMG4.TRIGO | TIMG4.TRIGO | TIMG4.TRIGO | TIMG4.TRIGO | TIMG4.TRIGO | TIMG4.TRIGO |
3 | TIMG5.TRIGO | TIMG5.TRIGO | TIMG5.TRIGO | TIMG5.TRIGO | TIMG5.TRIGO | TIMG5.TRIGO |
4 | TIMG8.TRIGO | TIMG8.TRIGO | TIMG8.TRIGO | TIMG8.TRIGO | TIMG8.TRIGO | TIMG8.TRIGO |
5 | TIMG12.TRIGO | TIMG12.TRIGO | TIMG12.TRIGO | TIMG12.TRIGO | TIMG12.TRIGO | TIMG12.TRIGO |
6 to 15 | Reserved | |||||
16 | Event Subscriber Port 0 (FSUB0) | |||||
17 | Event Subscriber Port 1 (FSUB1) | |||||
18-31 | Reserved |
For more details, see the TIMx chapter of the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.