JAJSUK7 May 2024 MSPM0L1228-Q1 , MSPM0L2228-Q1
ADVANCE INFORMATION
Table 8-4 summarizes the memory map of the devices. For more information about the memory region detail, see the Platform Memory Map section in the MSPM0 Lx22x-Series 32MHz Microcontrollers Technical Reference Manual.
MEMORY REGION | SUBREGION | MSP0L1227, MSPM0L2227 | MSPM0L1228, MSPM0L2228 |
---|---|---|---|
Code (Flash Bank 0) | MAIN ECC Corrected |
64KB - 8B(1) 0x0000.0000 to 0x0000.FFF8 |
128KB - 8B(1) 0x0000.0000 to 0x0001.FFF8 |
MAIN ECC Uncorrected | 0x0040.0000 to 0x0040.FFF8 | 0x0040.0000 to 0x0041.FFF8 | |
Code (Flash Bank 1) | MAIN ECC Corrected |
64KB - 8B(1) 0x0002.0000 to 0x0002.FFF8 |
128KB - 8B(1) 0x0002.0000 to 0x0003.FFF8 |
MAIN ECC Uncorrected | 0x0042.0000 to 0x0042.FFF8 | 0x0042.0000 to 0x0043.FFF8 | |
SRAM (SRAM) | SRAM "ECC Checked" | 32KB 0x2000.0000 to 0x2000.7FFF | 32KB 0x2000.0000 to 0x2000.7FFF |
Parity checked | 0x2010.0000 to 0x2010.7FFF | 0x2010.0000 to 0x2010.7FFF | |
Un-checked | 0x2020.0000 to 0x2020.7FFF | 0x2020.0000 to 0x2020.7FFF | |
ECC/parity code | 0x2030.0000 to 0x2030.7FFF | 0x2030.0000 to 0x2030.7FFF | |
Peripheral | Peripherals | 0x4000.4000 to 0x4087.1FFF | 0x4000.4000 to 0x4087.1FFF |
Flash ECC Corrected | 0x41C0.0000 to 0x41C0.03FF | 0x41C0.0000 to 0x41C0.03FF | |
Flash ECC Uncorrected | 0x41C1.0000 to 0x41C1.03FF | 0x41C1.0000 to 0x41C1.03FF | |
Flash ECC code | 0x41C2.0000 to 0x41C2.03FF | 0x41C2.0000 to 0x41C2.03FF | |
Configuration NVM (NONMAIN) Corrected | 512 bytes 0x41C4.0000 to 0x41C4.01FF | 512 bytes 0x41C4.0000 to 0x41C4.01FF | |
Configuration NVM (NONMAIN) Uncorrected | 0x41C5.0000 to 0x41C5.01FF | 0x41C5.0000 to 0x41C5.01FF | |
Configuration NVM (NONMAIN) ECC code | 0x41C6.0000 to 0x41C6.01FF | 0x41C6.0000 to 0x41C6.01FF | |
FACTORY Corrected | 0x41C8.0000 to 0x41C8.03FF | 0x41C8.0000 to 0x41C8.03FF | |
FACTORY Uncorrected | 0x41C9.0000 to 0x41C9.03FF | 0x41C9.0000 to 0x41C9.03FF | |
FACTORY ECC code | 0x41CA.0000 to 0x41CA.03FF | 0x41CA.0000 to 0x41CA.03FF | |
Subsystem | 0x6000.0000 to 0x7FFF.FFFF | 0x6000.0000 to 0x7FFF.FFFF | |
System PPB | 0xE000.0000 to 0xE00F.FFFF | 0xE000.0000 to 0xE00F.FFFF |