JAJSUK7 May 2024 MSPM0L1228-Q1 , MSPM0L2228-Q1
ADVANCE INFORMATION
PARAMETER | MCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
RUN Mode | |||||||||||||
IDDRUN | MCLK=SYSOSC, CoreMark, execute from flash | 32MHz | 3.4 | 3.4 | 3.5 | 3.5 | 3.5 | 3.6 | mA | ||||
4MHz | 0.7 | 0.7 | 0.8 | 0.8 | 0.8 | 0.8 | |||||||
MCLK=SYSOSC, CoreMark, execute from SRAM | 32MHz | 3.0 | 3.2 | 3.1 | 3.1 | 3.2 | 3.2 | ||||||
4MHz | 0.65 | 0.65 | 0.8 | 0.68 | 0.7 | 0.75 | |||||||
IDDRUN, per MHz | MCLK=SYSOSC, While(1), execute from flash | 32MHz | 60 | 58 | 63 | 65 | 65 | 70 | µA/MHz | ||||
MCLK=SYSOSC, CoreMark, execute from flash | 32MHz | 105 | 105 | 110 | 110 | 115 | 115 | ||||||
MCLK=SYSOSC, CoreMark, execute from flash | 4MHz | 170 | 170 | 205 | 180 | 190 | 215 | ||||||
SLEEP Mode | |||||||||||||
IDDSLEEP | MCLK=LFCLK, CPU is halted | 32KHz | 270 | ||||||||||
IDDSLEEP | MCLK=SYSOSC, CPU is halted | 32MHz | 1400 | µA | |||||||||
4MHz | 500 |