JAJSUK7 May 2024 MSPM0L1228-Q1 , MSPM0L2228-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBAT | Power supply range | 1.62 | 3.6 | V | ||
dVBAT/dt | VBAT (supply voltage) slew rate | Rising | 0.1 | V/us | ||
dVBAT/dt | VBAT (supply voltage) slew rate | Falling,standby (2) | 0.1 | V/ms | ||
VPOR+ (VBAT) | Power-on reset voltage level | Rising (1) | 0.95 | 1.3 | 1.55 | V |
VPOR- (VBAT) | Power-on reset voltage level | Falling (1) | 0.9 | 1.25 | 1.52 | V |
VHYS, POR(VBAT) | POR hysteresis | 25 | 45 | 60 | mV | |
VBOR0+, COLD(VBAT) | Brown-out reset voltage level | Cold start, rising (1) | 1.48 | 1.54 | 1.62 | V |
VBOR0+(VBAT) | Brown-out reset voltage level | Rising (1) (2) | 1.56 | 1.58 | 1.62 | V |
VBOR0-(VBAT) | Brown-out reset voltage level | Falling (1) (2) | 1.51 | 1.56 | 1.61 | V |
TPU(VBAT) | Cold power up time | 1.2 | ms | |||
Icharge | Charging peak current | VDD=3.3, VBAT=0V | 3.3 | mA | ||
Rswitch | Internal switch resistance between VBAT and VDD | 0.9 | 1.4 | 2.7 | kΩ | |
I(trip) | Min current for internal comparator to detect reverse current from VBAT to VDD | VDD sinking , 1.6<VBAT<3.3 | 83 | µA |