JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Low-Frequency Subsystem (LFSS) combines several functional peripherals under one shared subsystem. These peripherals are clocked by the low-frequency clock (LFCLK) or need to be active during low-power modes. In this device, LFSS is powered by a separate battery backup domain called VBAT. The low-frequency clock has a typical frequency of 32kHz and is mainly intended for long-term timekeeping.
LFSS in this device contains following components:
For more details, see the LFSS chapter of the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.