JAJSDV8E August   2011  – January 2017 OMAP-L132

PRODUCTION DATA.  

  1. 1デバイスの概要
    1. 1.1 特長
    2. 1.2 アプリケーション
    3. 1.3 概要
    4. 1.4 機能ブロック図
  2. 2Revision History
  3. 3Device Comparison
    1. 3.1 Device Characteristics
    2. 3.2 Device Compatibility
    3. 3.3 ARM Subsystem
      1. 3.3.1 ARM926EJ-S RISC CPU
      2. 3.3.2 CP15
      3. 3.3.3 MMU
      4. 3.3.4 Caches and Write Buffer
      5. 3.3.5 Advanced High-Performance Bus (AHB)
      6. 3.3.6 Embedded Trace Macrocell (ETM) and Embedded Trace Buffer (ETB)
      7. 3.3.7 ARM Memory Mapping
    4. 3.4 DSP Subsystem
      1. 3.4.1 C674x DSP CPU Description
      2. 3.4.2 DSP Memory Mapping
        1. 3.4.2.1 ARM Internal Memories
        2. 3.4.2.2 External Memories
        3. 3.4.2.3 DSP Internal Memories
        4. 3.4.2.4 C674x CPU
    5. 3.5 Memory Map Summary
      1. Table 3-4 OMAP-L132 Top Level Memory Map
    6. 3.6 Pin Assignments
      1. 3.6.1 Pin Map (Bottom View)
    7. 3.7 Pin Multiplexing Control
    8. 3.8 Terminal Functions
      1. 3.8.1  Device Reset, NMI and JTAG
      2. 3.8.2  High-Frequency Oscillator and PLL
      3. 3.8.3  Real-Time Clock and 32-kHz Oscillator
      4. 3.8.4  DEEPSLEEP Power Control
      5. 3.8.5  External Memory Interface A (EMIFA)
      6. 3.8.6  DDR2/mDDR Controller
      7. 3.8.7  Serial Peripheral Interface Modules (SPI)
      8. 3.8.8  Programmable Real-Time Unit (PRU)
      9. 3.8.9  Enhanced Capture/Auxiliary PWM Modules (eCAP0)
      10. 3.8.10 Enhanced Pulse Width Modulators (eHRPWM)
      11. 3.8.11 Boot
      12. 3.8.12 Universal Asynchronous Receiver/Transmitters (UART0, UART1, UART2)
      13. 3.8.13 Inter-Integrated Circuit Modules(I2C0, I2C1)
      14. 3.8.14 Timers
      15. 3.8.15 Multichannel Audio Serial Ports (McASP)
      16. 3.8.16 Multichannel Buffered Serial Ports (McBSP)
      17. 3.8.17 Universal Serial Bus Modules (USB0)
      18. 3.8.18 Ethernet Media Access Controller (EMAC)
      19. 3.8.19 Multimedia Card/Secure Digital (MMC/SD)
      20. 3.8.20 General Purpose Input Output
      21. 3.8.21 Reserved and No Connect
      22. 3.8.22 Supply and Ground
    9. 3.9 Unused Pin Configurations
  4. 4Device Configuration
    1. 4.1 Boot Modes
    2. 4.2 SYSCFG Module
    3. 4.3 Pullup/Pulldown Resistors
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings Over Operating Junction Temperature Range (Unless Otherwise Noted)
    2. 5.2 Handling Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Notes on Recommended Power-On Hours (POH)
    5. 5.5 Electrical Characteristics Over Recommended Ranges of Supply Voltage and Operating Junction Temperature (Unless Otherwise Noted)
  6. 6Peripheral Information and Electrical Specifications
    1. 6.1  Parameter Information
      1. 6.1.1 Parameter Information Device-Specific Information
        1. 6.1.1.1 Signal Transition Levels
    2. 6.2  Recommended Clock and Control Signal Transition Behavior
    3. 6.3  Power Supplies
      1. 6.3.1 Power-On Sequence
      2. 6.3.2 Power-Off Sequence
    4. 6.4  Reset
      1. 6.4.1 Power-On Reset (POR)
      2. 6.4.2 Warm Reset
      3. 6.4.3 Reset Electrical Data Timings
    5. 6.5  Crystal Oscillator or External Clock Input
    6. 6.6  Clock PLLs
      1. 6.6.1 PLL Device-Specific Information
      2. 6.6.2 Device Clock Generation
      3. 6.6.3 Dynamic Voltage and Frequency Scaling (DVFS)
    7. 6.7  Interrupts
      1. 6.7.1 ARM CPU Interrupts
        1. 6.7.1.1 ARM Interrupt Controller (AINTC) Interrupt Signal Hierarchy
        2. 6.7.1.2 AINTC Hardware Vector Generation
        3. 6.7.1.3 AINTC Hardware Interrupt Nesting Support
        4. 6.7.1.4 AINTC System Interrupt Assignments
        5. 6.7.1.5 AINTC Memory Map
      2. 6.7.2 DSP Interrupts
    8. 6.8  Power and Sleep Controller (PSC)
      1. 6.8.1 Power Domain and Module Topology
        1. 6.8.1.1 Power Domain States
        2. 6.8.1.2 Module States
    9. 6.9  Enhanced Direct Memory Access Controller (EDMA3)
      1. 6.9.1 EDMA3 Channel Synchronization Events
      2. 6.9.2 EDMA3 Peripheral Register Descriptions
    10. 6.10 External Memory Interface A (EMIFA)
      1. 6.10.1 EMIFA Asynchronous Memory Support
      2. 6.10.2 EMIFA Synchronous DRAM Memory Support
      3. 6.10.3 EMIFA SDRAM Loading Limitations
      4. 6.10.4 EMIFA Connection Examples
      5. 6.10.5 External Memory Interface Register Descriptions
      6. 6.10.6 EMIFA Electrical Data/Timing
        1. Table 6-21 Timing Requirements for EMIFA SDRAM Interface
        2. Table 6-22 Switching Characteristics for EMIFA SDRAM Interface
        3. Table 6-23 Timing Requirements for EMIFA Asynchronous Memory Interface
    11. 6.11 DDR2/mDDR Memory Controller
      1. 6.11.1 DDR2/mDDR Memory Controller Electrical Data/Timing
      2. 6.11.2 DDR2/mDDR Memory Controller Register Description(s)
      3. 6.11.3 DDR2/mDDR Interface
        1. 6.11.3.1  DDR2/mDDR Interface Schematic
        2. 6.11.3.2  Compatible JEDEC DDR2/mDDR Devices
        3. 6.11.3.3  PCB Stackup
        4. 6.11.3.4  Placement
        5. 6.11.3.5  DDR2/mDDR Keep Out Region
        6. 6.11.3.6  Bulk Bypass Capacitors
        7. 6.11.3.7  High-Speed Bypass Capacitors
        8. 6.11.3.8  Net Classes
        9. 6.11.3.9  DDR2/mDDR Signal Termination
        10. 6.11.3.10 VREF Routing
        11. 6.11.3.11 DDR2/mDDR CK and ADDR_CTRL Routing
        12. 6.11.3.12 DDR2/mDDR Boundary Scan Limitations
    12. 6.12 Memory Protection Units
    13. 6.13 MMC / SD / SDIO (MMCSD0, MMCSD1)
      1. 6.13.1 MMCSD Peripheral Description
      2. 6.13.2 MMCSD Peripheral Register Description(s)
      3. 6.13.3 MMC/SD Electrical Data/Timing
        1. Table 6-42 Timing Requirements for MMC/SD (see and )
        2. Table 6-43 Switching Characteristics for MMC/SD (see through )
    14. 6.14 Multichannel Audio Serial Port (McASP)
      1. 6.14.1 McASP Peripheral Registers Description(s)
      2. 6.14.2 McASP Electrical Data/Timing
        1. 6.14.2.1 Multichannel Audio Serial Port 0 (McASP0) Timing
          1. Table 6-47 Timing Requirements for McASP0 (1.2V, 1.1V)
          2. Table 6-48 Timing Requirements for McASP0 (1.0V)
          3. Table 6-49 Switching Characteristics for McASP0 (1.2V, 1.1V)
          4. Table 6-50 Switching Characteristics for McASP0 (1.0V)
    15. 6.15 Multichannel Buffered Serial Port (McBSP)
      1. 6.15.1 McBSP Peripheral Register Description(s)
      2. 6.15.2 McBSP Electrical Data/Timing
        1. 6.15.2.1 Multichannel Buffered Serial Port (McBSP) Timing
          1. Table 6-52 Timing Requirements for McBSP0 [1.2V, 1.1V] (see )
          2. Table 6-53 Timing Requirements for McBSP0 [1.0V] (see )
          3. Table 6-54 Switching Characteristics for McBSP0 [1.2V, 1.1V] (see )
          4. Table 6-55 Switching Characteristics for McBSP0 [1.0V] (see )
          5. Table 6-56 Timing Requirements for McBSP1 [1.2V, 1.1V] (see )
          6. Table 6-57 Timing Requirements for McBSP1 [1.0V] (see )
          7. Table 6-58 Switching Characteristics for McBSP1 [1.2V, 1.1V] (see )
          8. Table 6-59 Switching Characteristics for McBSP1 [1.0V] (see )
          9. Table 6-60 Timing Requirements for McBSP0 FSR When GSYNC = 1 (see )
          10. Table 6-61 Timing Requirements for McBSP1 FSR When GSYNC = 1 (see )
    16. 6.16 Serial Peripheral Interface Ports (SPI0, SPI1)
      1. 6.16.1 SPI Peripheral Registers Description(s)
      2. 6.16.2 SPI Electrical Data/Timing
        1. 6.16.2.1 Serial Peripheral Interface (SPI) Timing
          1. Table 6-63 General Timing Requirements for SPI0 Master Modes
          2. Table 6-64 General Timing Requirements for SPI0 Slave Modes
          3. Table 6-71 General Timing Requirements for SPI1 Master Modes
          4. Table 6-72 General Timing Requirements for SPI1 Slave Modes
          5. Table 6-73 Additional SPI1 Master Timings, 4-Pin Enable Option
          6. Table 6-74 Additional SPI1 Master Timings, 4-Pin Chip Select Option
    17. 6.17 Inter-Integrated Circuit Serial Ports (I2C)
      1. 6.17.1 I2C Device-Specific Information
      2. 6.17.2 I2C Peripheral Registers Description(s)
      3. 6.17.3 I2C Electrical Data/Timing
        1. 6.17.3.1 Inter-Integrated Circuit (I2C) Timing
          1. Table 6-80 Timing Requirements for I2C Input
          2. Table 6-81 Switching Characteristics for I2C
    18. 6.18 Universal Asynchronous Receiver/Transmitter (UART)
      1. 6.18.1 UART Peripheral Registers Description(s)
      2. 6.18.2 UART Electrical Data/Timing
        1. Table 6-83 Timing Requirements for UART Receive (see )
        2. Table 6-84 Switching Characteristics Over Recommended Operating Conditions for UARTx Transmit (see )
    19. 6.19 Universal Serial Bus OTG Controller (USB0) [USB2.0 OTG]
      1. 6.19.1 USB0 [USB2.0] Electrical Data/Timing
        1. Table 6-86 Switching Characteristics Over Recommended Operating Conditions for USB0 [USB2.0] (see )
    20. 6.20 Ethernet Media Access Controller (EMAC)
      1. 6.20.1 EMAC Peripheral Register Description(s)
        1. 6.20.1.1 EMAC Electrical Data/Timing
          1. Table 6-91 Timing Requirements for MII_RXCLK (see )
          2. Table 6-92 Timing Requirements for MII_TXCLK (see )
          3. Table 6-93 Timing Requirements for EMAC MII Receive 10/100 Mbit/s (see )
          4. Table 6-94 Switching Characteristics Over Recommended Operating Conditions for EMAC MII Transmit 10/100 Mbit/s (see )
    21. 6.21 Management Data Input/Output (MDIO)
      1. 6.21.1 MDIO Register Description(s)
      2. 6.21.2 Management Data Input/Output (MDIO) Electrical Data/Timing
        1. Table 6-98 Timing Requirements for MDIO Input (see and )
        2. Table 6-99 Switching Characteristics Over Recommended Operating Conditions for MDIO Output (see )
    22. 6.22 Enhanced Capture (eCAP) Peripheral
      1. Table 6-101 Timing Requirements for Enhanced Capture (eCAP)
      2. Table 6-102 Switching Characteristics Over Recommended Operating Conditions for eCAP
    23. 6.23 Enhanced High-Resolution Pulse-Width Modulator (eHRPWM)
      1. 6.23.1 Enhanced Pulse Width Modulator (eHRPWM) Timing
        1. Table 6-104 Timing Requirements for eHRPWM
        2. Table 6-105 Switching Characteristics Over Recommended Operating Conditions for eHRPWM
      2. 6.23.2 Trip-Zone Input Timing
    24. 6.24 Timers
      1. 6.24.1 Timer Electrical Data/Timing
        1. Table 6-107 Timing Requirements for Timer Input (see )
        2. Table 6-108 Switching Characteristics Over Recommended Operating Conditions for Timer Output
    25. 6.25 Real Time Clock (RTC)
      1. 6.25.1 Clock Source
      2. 6.25.2 Real-Time Clock Register Descriptions
    26. 6.26 General-Purpose Input/Output (GPIO)
      1. 6.26.1 GPIO Register Description(s)
      2. 6.26.2 GPIO Peripheral Input/Output Electrical Data/Timing
        1. Table 6-111 Timing Requirements for GPIO Inputs (see )
        2. Table 6-112 Switching Characteristics Over Recommended Operating Conditions for GPIO Outputs (see )
      3. 6.26.3 GPIO Peripheral External Interrupts Electrical Data/Timing
        1. Table 6-113 Timing Requirements for External Interrupts (see )
    27. 6.27 Programmable Real-Time Unit Subsystem (PRUSS)
      1. 6.27.1 PRUSS Register Descriptions
    28. 6.28 Emulation Logic
      1. 6.28.1 JTAG Port Description
      2. 6.28.2 Scan Chain Configuration Parameters
      3. 6.28.3 Initial Scan Chain Configuration
        1. 6.28.3.1 Adding TAPS to the Scan Chain
      4. 6.28.4 IEEE 1149.1 JTAG
        1. 6.28.4.1 JTAG Peripheral Register Description(s) – JTAG ID Register (DEVIDR0)
        2. 6.28.4.2 JTAG Test-Port Electrical Data/Timing
          1. Table 6-125 Timing Requirements for JTAG Test Port (see )
          2. Table 6-126 Switching Characteristics Over Recommended Operating Conditions for JTAG Test Port (see )
      5. 6.28.5 JTAG 1149.1 Boundary Scan Considerations
  7. 7Device and Documentation Support
    1. 7.1 Device Nomenclature
    2. 7.2 Tools and Software
    3. 7.3 Documentation Support
    4. 7.4 Community Resources
    5. 7.5 商標
    6. 7.6 静電気放電に関する注意事項
    7. 7.7 Export Control Notice
    8. 7.8 Glossary
  8. 8Mechanical Packaging and Orderable Information
    1. 8.1 Thermal Data for ZWT Package
    2. 8.2 Packaging Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • ZWT|361
サーマルパッド・メカニカル・データ
発注情報

Recommended Operating Conditions

NAME DESCRIPTION CONDITION MIN NOM MAX UNIT
Supply
Voltage
CVDD Core Logic Supply Voltage (variable) 1.2V operating point 1.14 1.2 1.32 V
1.1V operating point 1.05 1.1 1.16
1.0V operating point 0.95 1.0 1.05
RVDD Internal RAM Supply Voltage 1.14 1.2 1.32 V
RTC_CVDD (4) RTC Core Logic Supply Voltage 0.9 1.2 1.32 V
PLL0_VDDA PLL0 Supply Voltage 1.14 1.2 1.32 V
PLL1_VDDA PLL1 Supply Voltage 1.14 1.2 1.32 V
USB_CVDD USB0, Core Logic Supply Voltage 1.14 1.2 1.32 V
USB0_VDDA18 USB0 PHY Supply Voltage 1.71 1.8 1.89 V
USB0_VDDA33 USB0 PHY Supply Voltage 3.15 3.3 3.45 V
DVDD18(5) 1.8V Logic Supply Voltage 1.71 1.8 1.89 V
DDR_DVDD18(5) DDR2 PHY Supply Voltage 1.71 1.8 1.89 V
DDR_VREF DDR2/mDDR reference voltage 0.49*
DDR_DVDD18
0.5*
DDR_DVDD18
0.51*
DDR_DVDD18
V
DDR_ZP DDR2/mDDR impedance control,
connected via 50Ω resistor to Vss
Vss V
DVDD3318_A Power Group A Dual-voltage IO Supply Voltage 1.8V operating point 1.71 1.8 1.89 V
3.3V operating point 3.15 3.3 3.45 V
DVDD3318_B Power Group B Dual-voltage IO Supply Voltage 1.8V operating point 1.71 1.8 1.89 V
3.3V operating point 3.15 3.3 3.45 V
DVDD3318_C Power Group C Dual-voltage IO Supply Voltage 1.8V operating point 1.71 1.8 1.89 V
3.3V operating point 3.15 3.3 3.45 V
Supply
Ground
VSS Core Logic Digital Ground 0 0 0 V
PLL0_VSSA PLL0 Ground
PLL1_VSSA PLL1 Ground
OSCVSS(1) Oscillator Ground
RTC_VSS(1) RTC Oscillator Ground
USB0_VSSA USB0 PHY Ground
USB0_VSSA33 USB0 PHY Ground
Voltage
Input High
VIH High-level input voltage, Dual-voltage I/O, 3.3V(2) 2 V
High-level input voltage, Dual-voltage I/O, 1.8V (2) 0.65*DVDD V
High-level input voltage, RTC_XI 0.8*RTC_CVDD V
High-level input voltage, OSCIN 0.8*CVDD V
Voltage
Input Low
VIL Low-level input voltage, Dual-voltage I/O, 3.3V(2) 0.8 V
Low-level input voltage, Dual-voltage I/O, 1.8V (2) 0.35*DVDD V
Low-level input voltage, RTC_XI 0.2*RTC_CVDD V
Low-level input voltage, OSCIN 0.2*CVDD V
USB USB0_VBUS USB external charge pump input 0 5.25 V
Transition Time tt Transition time, 10%-90%, All Inputs (unless otherwise specified in the electrical data sections) 0.25P or 10 (3) ns
Operating
Frequency
FPLL0_SYSCLK1,6 Commercial temperature grade
(default)
CVDD = 1.2V operating point 0 200 MHz
CVDD = 1.1V operating point 0 150
CVDD = 1.0V operating point 0 100
Extended temperature grade
(A suffix)
CVDD = 1.2V operating point 0 200 MHz
CVDD = 1.1V operating point 0 150
CVDD = 1.0V operating point 0 100
When an external crystal is used oscillator (OSC_VSS, RTC_VSS) ground must be kept separate from other grounds and connected directly to the crystal load capacitor ground. These pins are shorted to VSS on the device itself and should not be connected to VSS on the circuit board. If a crystal is not used and the clock input is driven directly, then the oscillator VSS may be connected to board ground.
These IO specifications apply to the dual-voltage IOs only and do not apply to DDR2/mDDR . DDR2/mDDR IOs are 1.8V IOs and adhere to the JESD79-2A standard.
Whichever is smaller. P = the period of the applied signal. Maintaining transition times as fast as possible is recommended to improve noise immunity on input signals.
The RTC provides an option for isolating the RTC_CVDD from the CVDD to reduce current leakage when the RTC is powered independently. If these power supplies are not isolated (CTRL.SPLITPOWER=0), RTC_CVDD must be equal to or greater than CVDD. If these power supplies are isolated (CTRL.SPLITPOWER=1), RTC_CVDD may be lower than CVDD.
DVDD18 must be powered even if all of the DVDD3318_x supplies are operated at 3.3V.