JAJSDV8E August 2011 – January 2017 OMAP-L132
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
System Interrupt | Interrupt Name | Source |
---|---|---|
0 | COMMTX | ARM |
1 | COMMRX | ARM |
2 | NINT | ARM |
3 | PRU_EVTOUT0 | PRUSS Interrupt |
4 | PRU_EVTOUT1 | PRUSS Interrupt |
5 | PRU_EVTOUT2 | PRUSS Interrupt |
6 | PRU_EVTOUT3 | PRUSS Interrupt |
7 | PRU_EVTOUT4 | PRUSS Interrupt |
8 | PRU_EVTOUT5 | PRUSS Interrupt |
9 | PRU_EVTOUT6 | PRUSS Interrupt |
10 | PRU_EVTOUT7 | PRUSS Interrupt |
11 | EDMA3_0_CC0_INT0 | EDMA3_0 Channel Controller 0 Shadow Region 0 Transfer Completion Interrupt |
12 | EDMA3_0_CC0_ERRINT | EDMA3_0 Channel Controller 0 Error Interrupt |
13 | EDMA3_0_TC0_ERRINT | EDMA3_0 Transfer Controller 0 Error Interrupt |
14 | EMIFA_INT | EMIFA |
15 | IIC0_INT | I2C0 |
16 | MMCSD0_INT0 | MMCSD0 MMC/SD Interrupt |
17 | MMCSD0_INT1 | MMCSD0 SDIO Interrupt |
18 | PSC0_ALLINT | PSC0 |
19 | RTC_IRQS[1:0] | RTC |
20 | SPI0_INT | SPI0 |
21 | T64P0_TINT12 | Timer64P0 Interrupt 12 |
22 | T64P0_TINT34 | Timer64P0 Interrupt 34 |
23 | T64P1_TINT12 | Timer64P1 Interrupt 12 |
24 | T64P1_TINT34 | Timer64P1 Interrupt 34 |
25 | UART0_INT | UART0 |
26 | - | Reserved |
27 | MPU_BOOTCFG_ERR | Shared MPU and SYSCFG Address/Protection Error Interrupt |
28 | SYSCFG_CHIPINT0 | SYSCFG CHIPSIG Register |
29 | SYSCFG_CHIPINT1 | SYSCFG CHIPSIG Register |
30 | SYSCFG_CHIPINT2 | SYSCFG CHIPSIG Register |
31 | SYSCFG_CHIPINT3 | SYSCFG CHIPSIG Register |
32 | EDMA3_0_TC1_ERRINT | EDMA3_0 Transfer Controller 1 Error Interrupt |
33 | EMAC_C0RXTHRESH | EMAC - Core 0 Receive Threshold Interrupt |
34 | EMAC_C0RX | EMAC - Core 0 Receive Interrupt |
35 | EMAC_C0TX | EMAC - Core 0 Transmit Interrupt |
36 | EMAC_C0MISC | EMAC - Core 0 Miscellaneous Interrupt |
37 | EMAC_C1RXTHRESH | EMAC - Core 1 Receive Threshold Interrupt |
38 | EMAC_C1RX | EMAC - Core 1 Receive Interrupt |
39 | EMAC_C1TX | EMAC - Core 1 Transmit Interrupt |
40 | EMAC_C1MISC | EMAC - Core 1 Miscellaneous Interrupt |
41 | DDR2_MEMERR | DDR2 Controller |
42 | GPIO_B0INT | GPIO Bank 0 Interrupt |
43 | GPIO_B1INT | GPIO Bank 1 Interrupt |
44 | GPIO_B2INT | GPIO Bank 2 Interrupt |
45 | GPIO_B3INT | GPIO Bank 3 Interrupt |
46 | GPIO_B4INT | GPIO Bank 4 Interrupt |
47 | GPIO_B5INT | GPIO Bank 5 Interrupt |
48 | GPIO_B6INT | GPIO Bank 6 Interrupt |
49 | GPIO_B7INT | GPIO Bank 7 Interrupt |
50 | GPIO_B8INT | GPIO Bank 8 Interrupt |
51 | IIC1_INT | I2C1 |
52 | - | Reserved |
53 | UART_INT1 | UART1 |
54 | MCASP_INT | McASP0 Combined RX / TX Interrupts |
55 | PSC1_ALLINT | PSC1 |
56 | SPI1_INT | SPI1 |
57 | - | Reserved |
58 | USB0_INT | USB0 Interrupt |
59-60 | - | Reserved |
61 | UART2_INT | UART2 |
62 | - | Reserved |
63 | EHRPWM0 | HiResTimer / PWM0 Interrupt |
64 | EHRPWM0TZ | HiResTimer / PWM0 Trip Zone Interrupt |
65 | EHRPWM1 | HiResTimer / PWM1 Interrupt |
66 | EHRPWM1TZ | HiResTimer / PWM1 Trip Zone Interrupt |
67 | - | Reserved |
68 | T64P2_ALL | Timer64P2 - Combined TINT12 and TINT34 |
69 | ECAP0 | ECAP0 |
70 | ECAP1 | ECAP1 |
71 | ECAP2 | ECAP2 |
72 | MMCSD1_INT0 | MMCSD1 MMC/SD Interrupt |
73 | MMCSD1_INT1 | MMCSD1 SDIO Interrupt |
74 | T64P2_CMPINT0 | Timer64P2 - Compare 0 |
75 | T64P2_CMPINT1 | Timer64P2 - Compare 1 |
76 | T64P2_CMPINT2 | Timer64P2 - Compare 2 |
77 | T64P2_CMPINT3 | Timer64P2 - Compare 3 |
78 | T64P2_CMPINT4 | Timer64P2 - Compare 4 |
79 | T64P2_CMPINT5 | Timer64P2 - Compare 5 |
80 | T64P2_CMPINT6 | Timer64P2 - Compare 6 |
81 | T64P2_CMPINT7 | Timer64P2 - Compare 7 |
82 | T64P3_CMPINT0 | Timer64P3 - Compare 0 |
83 | T64P3_CMPINT1 | Timer64P3 - Compare 1 |
84 | T64P3_CMPINT2 | Timer64P3 - Compare 2 |
85 | T64P3_CMPINT3 | Timer64P3 - Compare 3 |
86 | T64P3_CMPINT4 | Timer64P3 - Compare 4 |
87 | T64P3_CMPINT5 | Timer64P3 - Compare 5 |
88 | T64P3_CMPINT6 | Timer64P3 - Compare 6 |
89 | T64P3_CMPINT7 | Timer64P3 - Compare 7 |
90 | ARMCLKSTOPREQ | PSC0 |
91-92 | - | Reserved |
93 | EDMA3_1_CC0_INT0 | EDMA3_1 Channel Controller 0 Shadow Region 0 Transfer Completion Interrupt |
94 | EDMA3_1_CC0_ERRINT | EDMA3_1Channel Controller 0 Error Interrupt |
95 | EDMA3_1_TC0_ERRINT | EDMA3_1 Transfer Controller 0 Error Interrupt |
96 | T64P3_ALL | Timer64P 3 - Combined TINT12 and TINT34 |
97 | MCBSP0_RINT | McBSP0 Receive Interrupt |
98 | MCBSP0_XINT | McBSP0 Transmit Interrupt |
99 | MCBSP1_RINT | McBSP1 Receive Interrupt |
100 | MCBSP1_XINT | McBSP1 Transmit Interrupt |