JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This section describes the steps to use a third party debugger on the ARM926EJ-S within the device. The debug capabilities and features for DSP and ARM are as shown below.
DSP:
Category | Hardware Feature | Availability |
---|---|---|
Basic Debug | Software breakpoint | Unlimited |
Hardware breakpoint | Up to 10 HWBPs, including: | |
4 precise(1) HWBPs inside DSP core and one of them is associated with a counter. | ||
2 imprecise(1) HWBPs from AET. | ||
4 imprecise(1) HWBPs from AET which are shared for watch point. | ||
Analysis | Watch point | Up to 4 watch points, which are shared with HWBPs, and can also be used as 2 watch points with data (32 bits) |
Watch point with Data | Up to 2, Which can also be used as 4 watch points. | |
Counters/timers | 1x64-bits (cycle only) + 2x32-bits (water mark counters) | |
External Event Trigger In | 1 | |
External Event Trigger Out | 1 |
ARM:
Category | Hardware Feature | Availability |
---|---|---|
Basic Debug | Software breakpoint | Unlimited |
Hardware breakpoint | Up to 14 HWBPs, including: | |
2 precise(1) HWBP inside ARM core which are shared with watch points. | ||
8 imprecise(1) HWBPs from ETM’s address comparators, which are shared with trace function, and can be used as watch points. | ||
4 imprecise(1) HWBPs from ICECrusher. | ||
Analysis | Watch point | Up to 6 watch points, including: |
2 from ARM core which is shared with HWBPs and can be associated with a data. | ||
8 from ETM’s address comparators, which are shared with trace function, and HWBPs. | ||
Watch point with Data | 2 from ARM core which is shared with HWBPs. | |
8 watch points from ETM can be associated with a data comparator, and ETM has total 4 data comparators. | ||
Counters/timers | 3x32-bit (1 cycle ; 2 event) | |
External Event Trigger In | 1 | |
External Event Trigger Out | 1 | |
Internal Cross-Triggering Signals | One between ARM and DSP | |
Trace Control | Address range for trace | 4 |
Data qualification for trace | 2 | |
System events for trace control | 20 | |
Counters/Timers for trace control | 2x16-bit | |
State Machines/Sequencers | 1x3-State State Machine | |
Context/Thread ID Comparator | 1 | |
Independent trigger control units | 12 | |
On-chip Trace Capture | Capture depth PC | 4k bytes ETB |
Capture depth PC + Timing | 4k bytes ETB | |
Application accessible | Y |