JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
No. | 1.3V, 1.2V | 1.1V | 1.0V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
1 | tc(TCK) | Cycle time, TCK | 40 | 50 | 66.6 | ns | |||
2 | tw(TCKH) | Pulse duration, TCK high | 16 | 20 | 26.6 | ns | |||
3 | tw(TCKL) | Pulse duration, TCK low | 16 | 20 | 26.6 | ns | |||
4 | tc(RTCK) | Cycle time, RTCK | 40 | 50 | 66.6 | ns | |||
5 | tw(RTCKH) | Pulse duration, RTCK high | 16 | 20 | 26.6 | ns | |||
6 | tw(RTCKL) | Pulse duration, RTCK low | 16 | 20 | 26.6 | ns | |||
7 | tsu(TDIV-RTCKH) | Setup time, TDI/TMS/TRST valid before RTCK high | 4 | 4 | 4 | ns | |||
8 | th(RTCKH-TDIV) | Hold time, TDI/TMS/TRST valid after RTCK high | 4 | 6 | 8 | ns |