JAJSQ23H september 1983 – march 2023 OP07 , OP07C , OP07D
PRODUCTION DATA
The output voltage of an operational amplifier is limited by the internal circuitry to some level less than the supply rails. For this amplifier, the output voltage swing is within ±12 V, which accommodates the input and output voltage requirements.