JAJSSR4B May 1998 – May 2024 OPA130 , OPA2130 , OPA4130
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | ±0.2 | ±1 | mV | |||
dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | ±2 | ±10 | μV/°C | ||
PSRR | Power-supply rejection ratio | VS = ±2.25V to ±18V | ±2 | ±20 | μV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current(1) | ±5 | ±20 | pA | |||
TA = –40°C to +85°C | See Typical Characteristics | ||||||
IOS | Input offset current(1) | ±2 | ±20 | pA | |||
NOISE | |||||||
en | Input voltage noise density | f = 10Hz | 30 | nV/√Hz | |||
f = 100Hz | 18 | ||||||
f = 1kHz | 16 | ||||||
f = 10kHz | 16 | ||||||
In | Input current noise density | f = 1kHz | 4 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | (V–) + 2 | (V+) – 3.5 | V | |||
CMRR | Common-mode rejection ratio | –13V ≤ VCM ≤ 11.5V | 90 | 105 | dB | ||
INPUT IMPEDANCE | |||||||
Differential | 1013 || 5 | Ω || pF | |||||
Common-mode | –13V ≤ VCM ≤ 11.5V | 1013 || 4.3 | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | –13.8V ≤ VO ≤ 13V, RL = 10kΩ | 114 | 123 | dB | ||
–13V ≤ VO ≤ 12V, RL = 2kΩ | 104 | 110 | |||||
FREQUENCY RESPONSE | |||||||
GBW | Gain bandwidth product | 1 | MHz | ||||
SR | Slew rate | 2 | V/μs | ||||
Settling time | 10V step, G = 1 | 0.1% | 5.5 | μs | |||
0.01% | 7 | ||||||
THD+N | Total harmonic distortion plus noise | f = 1kHz, G = 1, VO = 3.5Vrms | 0.0003% | ||||
Overload recovery time | G = 1, VIN = ±15V | 2 | μs | ||||
OUTPUT | |||||||
VO | Voltage output | RL = 10kΩ | Positive | (V+) – 2 | (V+) – 1.5 | V | |
Negative | (V–) + 1 | (V–) + 1.2 | |||||
RL = 2kΩ | Positive | (V+) – 3 | (V+) – 2.5 | ||||
Negative | (V–) + 1.5 | (V–) + 2 | |||||
ISC | Short-circuit current | ±18 | mA | ||||
CLOAD | Capacitive load drive | Stable operation | See Typical Characteristics | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current (per amplifier) | IO = 0mA | ±530 | ±650 | µA |