SBOS054C January 1995 – August 2024 OPA132 , OPA2132 , OPA4132
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The OPAx132 series of JFET operational amplifiers combine low noise and wide bandwidth with precision and low input bias current to make the these devices an excellent choice for applications with a high source impedance. The OPAx132 is unity-gain stable and features high slew rate (±20V/μs) and wide bandwidth (8MHz).