JAJSDC8F June 2017 – March 2021 OPA145 , OPA2145
PRODUCTION DATA
The dynamic characteristics of the OPAx145 have been optimized for commonly encountered gains, loads, and operating conditions. The combination of low closed-loop gain and high capacitive loads decreases the phase margin of the amplifier and can lead to gain peaking or oscillations. As a result, heavier capacitive loads must be isolated from the output. The simplest way to achieve this isolation is to add a small resistor (ROUT equal to 50 Ω, for example) in series with the output.
GUID-5BEFE92A-0D9A-4253-B1A4-27BE8C08CE4F.html#SBOS427_OSVCAP_NEG1 illustrates the effects on small-signal overshoot for several capacitive loads. Also, see Feedback Plots Define Op Amp AC Performance, available for download from the TI website, for details of analysis techniques and application circuits.