JAJSDC8F June 2017 – March 2021 OPA145 , OPA2145
PRODUCTION DATA
The OPAx145 has internal phase-reversal protection. Many FET-input and bipolar-input op amps exhibit a phase reversal when the input is driven beyond its linear common-mode range. This condition is most often encountered in noninverting circuits when the input is driven beyond the specified common-mode voltage range, causing the output to reverse into the opposite rail. The input circuitry of the OPAx145 prevents phase reversal with excessive common-mode voltage; instead, the output limits into the appropriate rail (see GUID-5BEFE92A-0D9A-4253-B1A4-27BE8C08CE4F.html#SBOS427_NPR).