JAJSMD4E December 2003 – August 2023 OPA1632
PRODUCTION DATA
Table 8-2 shows example design parameters and values for the typical application design example in Figure 7-1.
DESIGN PARAMETERS | VALUE |
---|---|
Supply voltage | ±2.5 V to ±15 V |
Amplifier topology | Voltage feedback |
Output control | DC-coupled with output common-mode control capability |
Filter requirement | 500-kHz, multiple-feedback low-pass filter |