JAJSPS9A february 2023 – july 2023 OPA1633
PRODUCTION DATA
Table 8-2 provides example design parameters and values for the typical application design example shown in Figure 7-1.
DESIGN PARAMETERS | VALUE |
---|---|
Supply voltage | ±2.5 V to ±17.5 V |
Amplifier topology | Voltage feedback |
Output control | DC-coupled with output common-mode control capability |
Filter requirement | 500-kHz, multiple-feedback low-pass filter |