JAJSPS9A february 2023 – july 2023 OPA1633
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage | ±18.5 | V | ||
Supply turn on and turn off dV/dT(3) | 1.7 | V/µs |
|||
VI | Input voltage | ±VS | V | ||
IO | Output current | 150 | mA | ||
IIN | Continuous input current | 10 | mA | ||
VID | Differential input voltage | ±1.5 | V | ||
TJ | Junction temperature | 150 | °C | ||
TA | Ambient temperature | –40 | 85 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |