JAJSPS9A february 2023 – july 2023 OPA1633
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||||
VOS | Input offset voltage | 0.2 | 2 | mV | ||||
dVOS/dT | Offset voltage drift | ±0.6 | μV/°C | |||||
PSRR | Power supply rejection ratio | 13 | 100 | μV/V | ||||
INPUT BIAS CURRENT | ||||||||
IB | Input bias current | 6.8 | 11.5 | μA | ||||
IOS | Input offset current | ±20 | ±400 | nA | ||||
NOISE | ||||||||
eN | Input voltage noise density | f = 10 kHz | 1.1 | nV/√Hz | ||||
iN | Input current noise density | f = 10 kHz | 1.3 | pA/√Hz | ||||
INPUT VOLTAGE | ||||||||
VCM | Common-mode voltage | (V−) + 1.5 | (V+) − 1 | |||||
CMRR | Common-mode rejection ratio | 80 | 100 | dB | ||||
INPUT IMPEDANCE | ||||||||
Input impedance | Common-mode | Measured into each input pin | 320 || 1.3 | MΩ || pF | ||||
Differential | Measured into each input pin | 12 || 2.3 | kΩ || pF | |||||
OPEN-LOOP GAIN | ||||||||
AOL | Open-loop gain | 91 | 97 | dB | ||||
FREQUENCY RESPONSE | ||||||||
SSBW | Small signal bandwidth | G = +1, RF= 348 Ω | 200 | MHz | ||||
(VO = 100 mVPP, peaking < 0.5 dB) | G = +2, RF = 602 Ω | 117 | ||||||
G = +5, RF = 1.5 kΩ | 53 | |||||||
G = +10, RF = 3.01 kΩ | 26 | |||||||
Bandwidth for 0.1-dB flatness | G = +1, VO = 100 mVPP | 40 | MHz | |||||
Peaking at a gain of 1 | VO = 100 mVPP | 0.25 | dB | |||||
LSBW | Large-signal bandwidth | G = +2, VO = 20 VPP | 3 | MHz | ||||
SR | Slew rate (25% to 75%) | G = +1 | 80 | V/μs | ||||
Rise and fall time | G = +1, VO = 5-V step |
62 | ns | |||||
ts | Settling time | To 0.1% | G = +1, VO = 2-V step | 30 | ns | |||
To 0.01% | G = +1, VO = 2-V step | 40 | ||||||
THD+N | Total harmonic distortion + noise | Differential input/output | G = +1, f = 1 kHz, VO = 3 VRMS |
RL = 600 Ω | 131 | dB | ||
RL = 2 kΩ | 132 | |||||||
Single-ended in/differential out | G = +1, f = 1 kHz, VO = 3 VRMS |
RL = 600 Ω | 131 | |||||
RL = 2 kΩ | 132 | |||||||
IMD | Intermodulation distortion | Differential input/output | G = +1, SMPTE/DIN, VO = 2 VPP | RL = 600 Ω | 125 | dB | ||
RL = 2 kΩ | 125 | |||||||
Single-ended in/differential out | G = +1, SMPTE/DIN, VO = 2 VPP | RL = 600 Ω | 125 | |||||
RL = 2 kΩ | 125 | |||||||
Headroom | THD < 0.01%, RL = 2 kΩ | 40 | VPP | |||||
OUTPUT | ||||||||
VO | Voltage output swing | RL = 1 kΩ | (V+) − 1.9 | (V−) + 1.9 | V | |||
IO | Output current | 65 | 85 | mA | ||||
Closed-loop output impedance | G = +1, f = 100 kHz | 0.1 | Ω | |||||
POWER DOWN | ||||||||
Enable voltage threshold | (V−) + 1.45 | (V−) + 1.5 | V | |||||
Disable voltage threshold | (V−) + 0.8 | (V−) + 1.4 | V | |||||
ISD | Shutdown current | VS = ±5 V, VEnable = −5 V | 0.77 | mA | ||||
VS = ±15 V, VEnable = −15 V | 1.4 | |||||||
Turn-on delay | Time for IQ to reach 50% | 0.12 | μs | |||||
Turn-off delay | Time for IQ to reach 50% | 0.03 | μs | |||||
POWER SUPPLY | ||||||||
IQ | Quiescent current | 11 | 13.2 | mA |