JAJSD80A June 2017 – November 2017 OPA1641-Q1 , OPA1642-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage | 40 | V | ||
VIN | Input voltage(2) | (V–) – 0.5 | (V+) + 0.5 | V | |
IIN | Input current(2) | ±10 | mA | ||
VIN(DIFF) | Differential input voltage | ±VS | V | ||
IO | Output short-circuit(3) | Continuous | |||
TA | Operating temperature | –55 | 125 | °C | |
TJ | Junction temperature | –65 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±3000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage (V+, V–) | Single supply | 4.5 | 36 | V | |
Dual supply | ±2.25 | ±18 | |||
Specified temperature | –40 | 125 | °C |
THERMAL METRIC(1) | OPA1641-Q1, OPA1642-Q1 | UNIT | ||
---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 160 | 180 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 75 | 55 | °C/W |
RθJB | Junction-to-board thermal resistance | 60 | 130 | °C/W |
ψJT | Junction-to-top characterization parameter | 9 | n/a | °C/W |
ψJB | Junction-to-board characterization parameter | 50 | 120 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AUDIO PERFORMANCE | ||||||
THD+N | Total harmonic distortion + noise | G = 1, f = 1 kHz, VO = 3 VRMS | 0.00005% | |||
–126 | dB | |||||
IMD | Intermodulation distortion | SMPTE/DIN two-tone, 4:1 (60 Hz and 7 kHz), G = 1, VO = 3 VRMS |
0.00004% | |||
–128 | dB | |||||
DIM 30 (3-kHz square wave and 15-kHz sine wave), G = 1, VO = 3 VRMS |
0.00008% | |||||
–122 | dB | |||||
CCIF twin-tone (19 kHz and 20 kHz), G = 1, VO = 3 VRMS |
0.00007% | |||||
–123 | dB | |||||
FREQUENCY RESPONSE | ||||||
GBW | Gain-bandwidth product | G = 1 | 11 | MHz | ||
SR | Slew rate | G = 1 | 20 | V/μs | ||
Full-power bandwidth(1) | VO = 1 VP | 3.2 | MHz | |||
Overload recovery time(2) | G = –10 | 600 | ns | |||
Channel separation (dual and quad) | f = 1 kHz | –126 | dB | |||
NOISE | ||||||
Input voltage noise | f = 20 Hz to 20 kHz | 4.3 | μVPP | |||
en | Input voltage noise density | f = 10 Hz | 8 | nV/√Hz | ||
f = 100 Hz | 5.8 | |||||
f = 1 kHz | 5.1 | |||||
In | Input current noise density | f = 1 kHz | 0.8 | fA/√Hz | ||
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VS = ±18 V | 1 | 3.5 | mV | |
PSRR | VOS vs power supply | VS = ±2.25 V to ±18 V | 0.14 | 2 | μV/V | |
INPUT BIAS CURRENT | ||||||
IB | Input bias current | VCM = 0 V | ±2 | ±20 | pA | |
IOS | Input offset current | VCM = 0 V | ±2 | ±20 | pA | |
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) – 3.5 | V | ||
CMRR | Common-mode rejection ratio | VCM = (V–) – 0.1 V to (V+) – 3.5 V, VS = ±18 V |
120 | 126 | dB | |
INPUT IMPEDANCE | ||||||
Differential | 1013 || 8 | Ω || pF | ||||
Common-mode | VCM = (V–) – 0.1 V to (V+) – 3.5 V | 1013 || 6 | Ω || pF | |||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | OPA1641-Q1: (V–) + 0.2 V ≤ VO ≤ (V+) – 0.2 V, RL = 10 kΩ |
120 | 134 | dB | |
OPA1641-Q1: (V–) + 0.35 V ≤ VO ≤ (V+) – 0.35 V, RL = 2 kΩ |
114 | 126 | ||||
OPA1642-Q1: (V–) + 0.2 V ≤ VO ≤ (V+) – 0.2 V, RL = 10 kΩ |
114 | 134 | ||||
OPA1642-Q1: (V–) + 0.35 V ≤ VO ≤ (V+) – 0.35 V, RL = 2 kΩ |
111 | 126 | ||||
OUTPUT | ||||||
VO | Voltage output swing from rail | RL = 10 kΩ, AOL ≥ 120 dB (OPA1641-Q1) AOL ≥ 114 dB (OPA1642-Q1) |
(V–) + 0.2 | (V+) – 0.2 | V | |
RL = 2 kΩ, AOL ≥ 114 dB (OPA1641-Q1) AOL ≥ 111 dB (OPA1642-Q1) |
(V–) + 0.35 | (V+) – 0.35 | ||||
IOUT | Output current | See Typical Characteristics | ||||
ZO | Open-loop output impedance | See Typical Characteristics | ||||
ISC | Short-circuit current | Source | 36 | mA | ||
Sink | –30 | |||||
CLOAD | Capacitive load drive | See Typical Characteristics | ||||
POWER SUPPLY | ||||||
VS | Specified voltage | ±2.25 | ±18 | V | ||
IQ | Quiescent current (per amplifier) | IOUT = 0 A | 1.8 | 2.3 | mA | |
TEMPERATURE RANGE | ||||||
Specified range | –40 | 125 | °C | |||
Operating range | –55 | 125 | °C |
VOUT = 3 VRMS | BW = 80 kHz |
BW = 80 kHz | 1 kHz Signal | RSOURCE = 0 Ω |
VS = ±15 V | VOUT = 3 VRMS | G = 1 |
G = 1 | CL = 100 pF |
G = 1 | CL = 100 pF |
G = –10 |
G = 1 |
VS = ±18 V |
VOUT = 3 VRMS | BW > 500 kHz |
G = 1 |
G = –1 | CL = 100 pF |
G = –1 | CL = 100 pF |
G = –10 |
G = –1 |
VOUT = Midsupply (includes self-heating) |