SBOS477B December 2011 – December 2016 OPA1652 , OPA1654
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage, VS = (V+) – (V–) | 40 | V | |
Input | (V–) – 0.5 | (V+) + 0.5 | V | |
Current | Input (all pins except power-supply pins) | –10 | 10 | mA |
Output short-circuit(2) | Continuous | |||
Temperature | Operating, TA | –55 | 125 | °C |
Junction, TJ | 200 | °C | ||
Storage, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model (MM) | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | 4.5 (±2.25) | 36 (±18) | V | ||
TA | Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1) | OPA1652 | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | DRG (WSON) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 143.6 | 218.9 | 66.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 76.9 | 78.6 | 54.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 61.8 | 103.7 | 40.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 27.8 | 14.6 | 1.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 61.3 | 101.8 | 40.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | 10.8 | °C/W |
THERMAL METRIC(1) | OPA1654 | UNIT | ||
---|---|---|---|---|
D (SOIC) | PW (TSSOP) | |||
14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 90.1 | 126.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.8 | 46.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 44.4 | 58.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 19.9 | 5.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 44.2 | 57.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AUDIO PERFORMANCE | |||||||
THD + N | Total harmonic distortion + noise | 0.00005% | |||||
G = 1, f = 1 kHz, VO = 3 VRMS | –126 | dB | |||||
IMD | Intermodulation distortion | G = 1, VO = 3 VRMS |
SMPTE and DIN Two-Tone, 4:1 (60 Hz and 7 kHz) |
0.00005% | |||
–126 | dB | ||||||
DIM 30 (3-kHz square wave and 15-kHz sine wave) | 0.00005% | ||||||
–126 | dB | ||||||
CCIF Twin-Tone (19 kHz and 20 kHz) |
0.00005% | ||||||
–126 | dB | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | G = 1 | 18 | MHz | |||
SR | Slew rate | G = –1 | 10 | V/µs | |||
Full power bandwidth(1) | VO = 1 VP | 1.6 | MHz | ||||
Overload recovery time | G = –10 | 1 | µs | ||||
Channel separation (dual and quad) | f = 1 kHz | –120 | dB | ||||
NOISE | |||||||
en | Input voltage noise | f = 20 Hz to 20 kHz | 4.0 | µVPP | |||
Input voltage noise density | f = 1 kHz | 4.5 | nV/√Hz | ||||
f = 10 kHz | 3.8 | nV/√Hz | |||||
In | Input current noise density | f = 1 kHz | 3 | fA/√Hz | |||
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = ±2.25 V to ±18 V | ±0.5 | ±1.5 | mV | ||
VS = ±2.25 V to ±18 V, TA = –40°C to 85°C(2) | 2 | 8 | µV/°C | ||||
PSRR | Power-supply rejection ratio | VS = ±2..25 V to ±18 V | 3 | 8 | µV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | VCM = 0 V | ±10 | ±100 | pA | ||
IOS | Input offset current | VCM = 0 V | ±10 | ±100 | pA | ||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) + 0.5 | (V+) – 2 | V | |||
CMRR | Common-mode rejection ratio | 100 | 110 | dB | |||
INPUT IMPEDANCE | |||||||
Differential | 100 || 6 | MΩ || pF | |||||
Common-mode | 6000 || 2 | GΩ || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.8 V ≤ VO ≤ (V+) – 0.8 V, RL = 2 kΩ | 106 | 114 | dB | ||
OUTPUT | |||||||
VOUT | Voltage output | RL = 2 kΩ | (V–) + 0.8 | (V+) – 0.8 | V | ||
IOUT | Output current | See Typical Characteristics | mA | ||||
ZO | Open-loop output impedance | f = 1 MHz | See Typical Characteristics | Ω | |||
ISC | Short-circuit current(3) | ±50 | mA | ||||
CLOAD | Capacitive load drive | 100 | pF | ||||
POWER SUPPLY | |||||||
VS | Specified voltage | ±2.25 | ±18 | V | |||
IQ | Quiescent current (per channel) |
IOUT = 0 A | 2 | 2.5 | mA | ||
IOUT = 0 A, TA = –40°C to 85°C(2) | 2.8 | mA | |||||
TEMPERATURE | |||||||
Specified range | –40 | 85 | °C | ||||
Operating range | –55 | 125 | °C |