JAJSVW9A December 2011 – December 2024 OPA1662 , OPA1664
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AUDIO PERFORMANCE | |||||||
THD+N | Total harmonic distortion + noise | G = +1, f = 1kHz, VO = 3VRMS | 0.00006 | % | |||
–124 | dB | ||||||
IMD | Intermodulation distortion | G = +1, VO = 3VRMS |
SMPTE/DIN two-tone, 4:1 (60Hz and 7kHz) |
0.00004 | % | ||
–128 | dB | ||||||
DIM 30 (3kHz square wave and 15kHz sine wave) |
0.00004 | % | |||||
–128 | dB | ||||||
CCIF
twin-tone (19kHz and 20kHz) |
0.00004 | % | |||||
–128 | dB | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | G = +1 | 22 | MHz | |||
SR | Slew rate | G = –1 | 17 | V/μs | |||
Full power bandwidth(1) | VO = 1VP | 2.7 | MHz | ||||
Overload recovery time | G = –10 | 1 | μs | ||||
Channel separation (dual and quad) | f = 1kHz | –120 | dB | ||||
NOISE | |||||||
en | Input voltage noise | f = 20Hz to 20kHz | 2.8 | μVPP | |||
Input voltage noise density | f = 1kHz | 3.3 | nV/√ Hz | ||||
f = 100Hz | 5 | ||||||
In | Input current noise density | f = 1kHz | 1 | pA/√ Hz | |||
f = 100Hz | 2 | ||||||
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = ±1.5V to ±18V | ±0.5 | ±1.5 | mV | ||
VS = ±1.5V to ±18V, TA = –40°C to +85°C(2) | 2 | 8 | μV/°C | ||||
PSRR | Power-supply rejection ratio | VS = ±1.5V to ±18V | 1 | 3 | μV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | VCM = 0V | 600 | 1200 | nA | ||
IOS | Input offset current | VCM = 0V | ±25 | ±100 | nA | ||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | (V–) + 0.5 | (V+) – 1 | V | |||
CMRR | Common-mode rejection ratio | 106 | 114 | dB | |||
INPUT IMPEDANCE | |||||||
Differential | 170 || 2 | kΩ || pF | |||||
Common-mode | 600 || 2.5 | MΩ || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.6V ≤ VO ≤ (V+) – 0.6V, RL = 2kΩ | 106 | 114 | dB | ||
OUTPUT | |||||||
VOUT | Output voltage | RL = 2kΩ | (V–) + 0.6 | (V+) – 0.6 | V | ||
IOUT | Output current | See Typical Characteristics | mA | ||||
ZO | Open-loop output impedance | See Typical Characteristics | Ω | ||||
ISC | Short-circuit current(3) | ±50 | mA | ||||
CLOAD | Capacitive load drive | 200 | pF | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current (per channel) |
IOUT = 0A | 1.5 | 1.8 | mA | ||
TA = –40°C to +85°C(2) | 2 |