JAJSGG7B January 2019 – August 2019 OPA1671
PRODUCTION DATA.
The OPA1671 op amp can be used with single or dual supplies from an operating range of VS = 1.7 V (±0.85 V) up to 5.5 V (±2.75 V).
CAUTION
Supply voltages greater than 6 V can permanently damage the device (see Absolute Maximum Ratings)
Key parameters that vary over the supply voltage or temperature range are shown in the Typical Characteristics section.