JAJSCZ4E January 2017 – December 2022 OPA1677 , OPA1678 , OPA1679
PRODUCTION DATA
The OPA167x series op amps operate from ±2.25 V to ±18 V supplies while maintaining excellent performance. The OPA167x series can operate with as little as 4.5 V between the supplies and with up to 36 V between the supplies. However, some applications do not require equal positive and negative output voltage swing. With the OPA167x series, power-supply voltages are not required to be equal. For example, the positive supply can be set to 25 V with the negative supply at –5 V.
In all cases, the common-mode voltage must be maintained within the specified range. In addition, key parameters are specified over the temperature range of TA = –40°C to +85°C. Parameters that vary significantly with operating voltage or temperature are shown in Section 6.8.