JAJSOU7A September 2015 – June 2022 OPA1688
PRODUCTION DATA
The OPA1688 is specified for operation from 4.5 V to 36 V (±2.25 V to ±18 V); many specifications apply from –40°C to +85°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Section 7.6.
Supply voltages larger than 40 V can permanently damage the device; see also Section 7.1.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see also Section 11.