JAJSOU7A September 2015 – June 2022 OPA1688
PRODUCTION DATA
The OPA1688 is specified for operation from 4.5 V to 36 V (±2.25 V to ±18 V). Many of the specifications apply from –40°C to +85°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics.