JAJSOU7A September 2015 – June 2022 OPA1688
PRODUCTION DATA
The input common-mode voltage range of the OPA1688 extends 100 mV below the negative rail and within 2 V of the top rail for normal operation.
This device can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail. Table 8-2 summarizes the typical performance in this range.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Input common-mode voltage | (V+) – 2 | (V+) + 0.1 | V | ||
Offset voltage | 5 | mV | |||
Offset voltage vs temperature (TA = –40°C to 85°C) | 10 | µV/°C | |||
Common-mode rejection | 70 | dB | |||
Open-loop gain | 60 | dB | |||
Gain bandwidth product (GBP) | 4 | MHz | |||
Slew rate | 4 | V/µs | |||
Noise at f = 1 kHz | 22 | nV/√Hz |